Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 775 22

Proximity MCB Mosaic - single pole - with neutral 230 V~ - 16 A - 2 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.188
  • Weight (g) 63.00

Substitution references

No substitute reference

Product characteristics
Proximity MCBs
  • Used for local protection of part of a circuit against overloads and short circuits
  • Used in addition to the main protection device
  • Due to its proximity to the user and its discrimination with the main protection device, the restart can be immediate
  • 2 modules
Single pole thermal magnetic MCB + Neutral 230 V~
  • Can also be used as a local consumption limiter (depending on its rating)
  • Breaking capacity: 3000 A - NF C 61-410 (10/16 A), 1500 A - NF C 61-410 (6 A)
  • White
  • 16 A
General characteristics
Mosaic™ Programme mechanisms - voltage surge protector, replacement module, buzzers, bells, blanking plates, cable outlets and proximity MCBs
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.