Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 774 03

Socket Mosaic - 3 x 2P+E -for installation on flexible cover DLP trunking -automatic terminals -standard

  • Pack (number of units) 10
  • Volume (dm3) 4.782
  • Weight (g) 1 386.00

Substitution references

No substitute reference

Product characteristics
Sockets for installation on DLP trunking - German standard
  • Mosaic sockets with shutters with connection at both sides for mounting on 65 and 85 mm cover DLP trunking in conjunction with supports and plates for trunking
  • Direct connection requiring no tools, intuitive disconnection without dismantling the support
Automatic terminals
  • White
  • 3 x 2P+E
General characteristics
Mosaic™ Programme socket outlets
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.