Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 772 91

Multi-support multiple socket Mosaic - 2 x 2P+E automatic terminals red - indicator 230 V

  • Pack (number of units) 10
  • Volume (dm3) 2.311
  • Weight (g) 797.00

Substitution references

No substitute reference

Product characteristics
Multi-support multiple socket outlets - German standard
  • For installation in flush-mounting box, surface mounting box, floor box, column module, desktop multi-outlet extension, office module and trunking
  • Inclined 45° - IK 07
  • Connection by automatic terminals
2 x 2P+E
  • Red - with indicator 230 V - 2.4 mA (supplied)
General characteristics
Mosaic™ Programme mechanisms - German standard multi-support single and multiple socket outlets
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.