Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 772 42

Double dedicated socket Mosaic - 2 x 2P+E - for flexible cover snap-on DLP trunking - red

  • Pack (number of units) 10
  • Volume (dm3) 3.112
  • Weight (g) 1 145.00

Substitution references

No substitute reference

Product characteristics
Sockets for flexible cover snap-on trunking
  • Sockets with connection at both sides for snap-on mounting on trunking with 45 mm cover. Particularly suitable for installation on snap-on trunking
  • The sockets incorporate the Soluclip accessory to hold the socket in place and comply with the standard
  • Connected with automatic terminals
Red sockets
  • German standard
  • Sockets with red finish for identification of dedicated circuits
  • Red
  • 2 X 2P+E at an angle of 45°
General characteristics
Sockets for flexible cover snap-on DLP trunking
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.