Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 770 80

Anti-extraction modules Mosaic - 1 module - antimicrobial

  • Pack (number of units) 1
  • Volume (dm3) 0.101
  • Weight (g) 23.00

Substitution references

No substitute reference

Product characteristics
Anti-extraction module
  • When used with a socket, avoids accidental unplugging of sensitive electrical equipment, by gripping the cord (Ø4 to 8 mm cords)
  • Can withstand an extraction force of 350 N (35 kgs)
  • 1 module - white antimicrobial
  • Contains a silver compound to prevent the growth of bacteria on the surface of the plate
General characteristics
Mosaic™ Programme mechanisms - voltage surge protector, replacement module, buzzers, bells, blanking plates, cable outlets and proximity MCBs
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.