Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 770 75

Key push-button Mosaic- 2-position -to be equipped with key barrel -2 modules -white

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 70.00

Substitution references

No substitute reference

Product characteristics
Keyswitches
  • 2 modules
3-position pushbutton - European key barrel
  • Changeover switch with OFF position
  • 10 A - 250 V~
  • Key extracted in OFF position
  • Must be fitted with standard European key barrel or key barrel Cat.No 0 697 95
  • White
General characteristics
Mosaic™ Programme mechanisms - keyswitches, emergency stop pushbuttons, keycard switches, hotel bedroom indicators, shaver socket
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.