Skip to main content
Logo print

2-way switch 20A easyled 1 module white

LEGRAND

2-way switch 20A easyled 1 module white

REF. 077060L EAN. 3414971575523
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Wiring system Two-way switch
Method of operation Rocker/button
Assembly arrangement Modular device for domestic switching devices
Number of modules (module system) 1
Push button switch No
Number of rockers 1
Mounting method Module frame
Type of fastening Engage (snap)
With mounting plate No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Colour of switch operator White
Label space/information surface No
Illumination No
Function lighting Other
Type of lighting Other
Suitable for degree of protection (IP) IP31
Degree of impact strength (IK) IK04
Nominal voltage 250 V
Rated current 20 A
Switching current for fluorescent lamps 20 AX
Feedback-signal contact No
Connection type Screwed terminal
Heating switch No
Washing machine switch No
Device width 22.5 mm
Device height 45 mm
Device depth 42 mm
Built-in depth 30 mm
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Voltage type AC
Frequency 50-60 Hz
Terminal marking indication Yes
Terminals capacity 4-4 mm²
Cable section 4-4 mm²

Documentation

2 documents
Technical Sheet
F00428FR-08.pdf pdf (0.38 Mo)
Technical Sheet
F00428EN-08.pdf pdf (0.38 Mo)
1 document
Catalogue Commercial Page
ex223001_1172.pdf pdf (0.1 Mo)
2 documents
Agreement
Agreement
NF-NF012_2275/A1 (1.04 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details