Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 770 44

2-way pull-cord push-button Mosaic - with cord - 6 A - 2 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.536
  • Weight (g) 49.00

Substitution references

No substitute reference

Product characteristics
Pull-cord switches
  • Fast connection via automatic terminals, no tool required
Two-way pushbutton - 6 A, with pull cord 2 modules
  • White
  • With cord length 1.5 m
General characteristics
Mosaic™ Programme mechanisms - pull-cord switches and ventilation control
  • All two-way switches with indicator have a terminal for neutral connection and must be equipped with an indicator
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.