Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 767 21

Electronic room thermostat Mosaic - with weekly programming - 5 modules - white

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.693
  • Weight (g) 178.00

Substitution references

No substitute reference

Product characteristics
Room thermostats
  • Power supply 230 V~ - 50/60 Hz
  • Suitable for regulation of ceiling panel heating and direct floor heating
Electronic with weekly programming
  • Provides temperature regulation for oil, gas and electric heating installations in comfort, reduced and frost-free modes
  • Permanent display of the current programme
  • 4 preset programmes, 1 free programme,
  • 4 time periods max. per day, 2 adjustable temperature levels
  • Adjustment range: 7 °C to 30 °C
  • Adjustment accuracy: ± 0.5 °C (category B)
  • Permanent backup of programmes
  • Working reserve 100 h
  • 1 output by changeover contact
  • Breaking capacity:
    • 8 A - 250 V~ - resistive circuit
    • 2 A - 250 V~ - inductive circuit
    • 1 to 500 mA max. - 12 to 48 V~
  • 5 modules
  • White
General characteristics
Mosaic™ Programme mechanisms - heating, temperature regulation
  • Fast connection via automatic terminals, no tool required
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.