Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 767 20

Electronic room thermostat Mosaic - 2 modules - white

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 95.00

Substitution references

No substitute reference

Product characteristics
Room thermostats
  • Power supply 230 V~ - 50/60 Hz
  • Suitable for regulation of ceiling panel heating and direct floor heating
Electronic
  • Alternatively for cooling systems
  • Adjustment range from 10 °C to 30 °C
  • Frost protection 7 °C
  • Adjustment accuracy +/- 0.5 °C (category B)
  • One output by non-powered contact
  • Pushbutton on front face for selecting the operating mode (off, switch off when temperature falls or rises)
  • Adjustable brightness of LEDs
  • LV use. Breaking capacity:
    • 8 A / 250 V~ - resistive circuit
    • 2 A / 250 V~ - inductive circuit
  • ELV use. Breaking capacity from 1 mA min. to 500 mA max. 12 to 48 V~ / 12 to 24 VDC
  • 2 modules
  • White
General characteristics
Mosaic™ Programme mechanisms - heating, temperature regulation
  • Fast connection via automatic terminals, no tool required
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.