Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 767 12

Badge card MIFARE - contactless dual technology

  • Pack (number of units) 10
  • Volume (dm3) 0.364
  • Weight (g) 72.00

Substitution references

No substitute reference

Product characteristics
13.56 MHz badges for badge readers
ISO format badges
  • Dim. 50 x 80 mm
  • Mifare contactless dual technology badge + chip 125 Khz
  • Required for operating an installation with car park reader (customised)
General characteristics
Green'up™ Premium charging stations - communication options
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.