Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 766 90

Single pole relay Mosaic - 2 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.547
  • Weight (g) 68.00

Substitution references

No substitute reference

Product characteristics
Single pole relay
  • Used to bring functions with low breaking capacity close to the application
  • Resistive: 3000 W
  • Incandescent: 1800 W
  • LV halogen: 1800 W
  • Fluorescent: 400 VA
  • Motors (roller blind type): 530 W
  • 2 modules
General characteristics
Mosaic™ Programme mechanisms - roller blind controls
  • Fast connection via automatic terminals, no tool required
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.