Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 766 77

Pull-cord switch Mosaic - with ejectable pull cord - white antimicrobial

  • Pack (number of units) 1
  • Volume (dm3) 0.274
  • Weight (g) 56.00

Substitution references

No substitute reference

Product characteristics
Lighting control units
  • 1 module
  • 230 V
  • White antimicrobial: contains silver ions which prevent the development of surface bacteria
  • Grey antimicrobial cord: contains silver ions which prevent the development of surface bacteria
  • Pull-cord switch with ejectable pull cord - 10 A
General characteristics
Control units for bedhead strips
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.