Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 076664L

Bathroom call unit with pull cord NC/NO Mosaic - supplied with plate

New
  • Pack (number of units) 1
  • Volume (dm3) 0.695
  • Weight (g) 140.00

Substitution references

No substitute reference

Product characteristics
Bathroom call unit
  • Bathroom call unit with vertical pull-cord button (NC/NO) and integrated LED indicator
General characteristics
Mosaic™ Programme call units - for day hospitals, dialysis centres…
  • Suitable for hotels, schools, non-medical residential homes
  • For centralisation of 1 to 6 calls via indicator lights
  • Call control via pushbutton
  • 2 wires per direction
  • Registration of calls via numbered indicator lights and brief audible signal
  • Several calls can be registered simultaneously
  • Individual cancelling for each direction
  • Supplied with numbers
  • Possibility of using a 12 V protected supply for 12 V SELV units

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.