Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 766 40

Buzzer Mosaic - 8 V~ - 2 modules

  • Pack (number of units) 10
  • Volume (dm3) 1.581
  • Weight (g) 531.00

Substitution references

No substitute reference

Product characteristics
Buzzers and bells
Buzzers - 2 modules
  • White - 8 V~ - 50/60 Hz
  • Consumption 370 mA
  • Sound level 70 dB at 1 m
General characteristics
Mosaic™ Programme mechanisms - voltage surge protector, replacement module, buzzers, bells, blanking plates, cable outlets and proximity MCBs
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.