Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 766 09

Secondary control unit Mosaic - for room or corridor - 4 modules - Antimicrobial

  • Pack (number of units) 1
  • Volume (dm3) 1.201
  • Weight (g) 266.00

Substitution references

No substitute reference

Product characteristics
Antimicrobial control units
  • Call and presence display for all bedrooms and rooms in order of priority (max. 150)
  • 4-module wiring mechanism supplied with support
  • Installation in 50 mm deep flush-mounting box or on inclined plane Cat.No 0 766 12/13 with alphanumeric display and adjustable audible signal
  • Scrolled display of the calls and nurse visits in progress
  • Fitted with a malfunction indicator
  • Used in conjunction with the interphone unit Cat.No 0 766 08 allows:
    • communication with the bedrooms issuing calls and with a nurse present
    • call acknowledgement at communication end
    • calls to be made to all rooms with a nurse present
  • Connects directly to the BUS/SCS cable Cat. Nos 0 492 32/33
  • Antimicrobial: contains silver ions which prevent the development of surface bacteria
Secondary control unit
  • Can be used in addition to the main control unit in another room (break room, dining room, etc.) or in a corridor
General characteristics
BUS/SCS nurse call unit - signalling units for nurses' station
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.