Interphone door unit Mosaic - for room and nurses's station - Antimicrobial
- Pack (number of units) 1
- Volume (dm3) 1.201
- Weight (g) 263.00
- Antimicrobial : contains a silver compound to prevent the growth of bacteria on the surface of the plate
- For installation:
- at the entrance to the room connected to the door unit with display Cat.No 0 766 07
- in the nurses' room linked to the control unit Cat.No 0 766 11
- Allows the user to:
- communicate from one room to another room issuing a call or with a nurse present
- broadcast a general call
- Must be connected to a microphone Cat.No 0 782 00 for communication between the patient and the nursing staff
- 4-module wiring mechanism supplied complete
- Flush mounting for Mosaic in 50 mm deep box or surface mounting with frame Cat.No 0 766 14
- BUS/SCS system with star wiring around the door unit:
- call centralisation
- acknowledgement
- communication with nursing control unit and all elements of the system via BUS/SCS
- signalling forwarded to all indicators (e.g.: corridor overhead light unit, door unit, hand-held remote control unit)
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.