Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 766 07

Door unit Mosaic-alphanumercial display-BUS/SCS-4 modules-Antimicrobial

  • Pack (number of units) 1
  • Volume (dm3) 1.201
  • Weight (g) 292.00

Substitution references

No substitute reference

Product characteristics
Antimicrobial door units for rooms
  • For installation at the entrance to the room, can be seen from the bed
  • Connect directly to the BUS/SCS cable Cat.Nos 0 492 32/33
  • With indicator and pushbutton for calls, nurse presence and 2nd nurse presence
  • Comply with standards VDE 0834-1 and 0834-2
  • Fault display
  • 4-module wiring mechanisms supplied complete
  • Flush mounting in 50 mm deep box or surface mounting with frame Cat.No 0 766 14
  • Can be acknowledged by a pushbutton with indicator Cat.No. 0 782 04
  • Antimicrobial : contains a silver compound to prevent the growth of bacteria on the surface of the plate
Door unit with display
  • Door unit with alphanumerical display
  • Nurse presence and acknowledgement via pushbutton
  • Call display from another room
  • Used in conjunction with the interphone unit Cat.No 0 766 09 for communicating with rooms issuing calls and with a nurse present
  • User is able to acknowledge at the end of the communication
General characteristics
BUS/SCS nurse call unit - signalling and acknowledgement units for rooms
  • BUS/SCS system with star wiring around the door unit:
    • call centralisation
    • acknowledgement
    • communication with nursing control unit and all elements of the system via BUS/SCS
    • signalling forwarded to all indicators (e.g.: corridor overhead light unit, door unit, hand-held remote control unit)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data
profil_environnemental_produit.png Environmental product profile

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.