Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 765 84

RJ 45 socket programme Mosaic - category 6 A STP - 1 module - white antimicrobial

  • Pack (number of units) 10
  • Volume (dm3) 2.188
  • Weight (g) 426.00

Substitution references

No substitute reference

Product characteristics
Cat. 6A RJ 45 sockets - Mosaic
STP - 1 module
  • 360° metal shielding
  • White antimicrobial
General characteristics
Legrand cabling system, LCS³ cat. 6A - RJ 45 sockets - Mosaic™
  • Can be integrated in any support
  • Mechanisms to be equipped with support frames and plates
  • Equipped with connectors with quick toolless connection
  • Take single-core cables from AWG 22 up to AWG 26, and AWG 26 multicore cables
  • T568A and B marking with colour codes
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.