Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 765 44

Double RJ 45 socket Mosaic - category 6 UTP Soluclip accessory - 3 modules -white

Double RJ 45 socket Mosaic - category 6 UTP Soluclip accessory - 3 modules -white

  • Pack (number of units) 5
  • Volume (dm3) 2.189
  • Weight (g) 266.00

Substitution references

No substitute reference

Product characteristics
Mosaic Programme RJ 45 sockets cat. 6
UTP 2 x RJ 45 with Soluclip accessory - 3 modules
  • For snap-on mounting on DLP trunking with 45 mm cover
  • White
General characteristics
Legrand cabling system LCS³ cat. 6 - RJ 45 sockets - Mosaic™ Programme
  • Can be integrated in all supports
  • Mechanisms to be equipped with support frames and plates
  • With LCS³ connector with fast connection thanks to integrated crimping take AWG 22 single-core cables up to AWG 26 and AWG multicore cables
  • Contacts marked with dual colour code and wiring schemes T568 A and T 568 B
  • Conform to standards ISO/IEC 11801 Ed. 3.0, EN 50173-1 and TIA/EIA 568 C
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.