Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 765 33

RJ 45 socket Mosaic - category 6 FTP retractable with cord 0.9 m - 4 modules - white

  • Pack (number of units) 1
  • Volume (dm3) 0.527
  • Weight (g) 177.00

Substitution references

No substitute reference

Product characteristics
Cat. 6 RJ 45 sockets
FTP retractable RJ 45 sockets - 4 modules
  • With integrated retractable cord (0.9 m)
  • Winds up automatically with a pushbutton
  • White
General characteristics
Mosaic™ Programme mechanisms - RJ 45 sockets - cat. 6
  • Can be integrated in all supports
  • Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B
  • Conform to standards ISO/IEC 11801 Ed. 3.0, amendment 2, EN 50173-1 and TIA/EIA 568 C
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.