RJ 45 socket Mosaic - category 6 STP - 45° - 2 modules - white
- Pack (number of units) 10
- Volume (dm3) 2.188
- Weight (g) 459.00
STP 45° - 2 modules
- Vertical snap-on socket for column module
- White
- Can be integrated in all supports
- Contacts marked with dual colour code and wiring schemes T 568 A and T 568 B
- Conform to standards ISO/IEC 11801 Ed. 3.0, amendment 2, EN 50173-1 and TIA/EIA 568 C
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.