Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 758 35

Cover joint - for flexible cover snap-on DLP trunking 50 x 80 and 50 x 130 - width 45 mm

  • Pack (number of units) 10
  • Volume (dm3) 4.408
  • Weight (g) 140.00

Substitution references

No substitute reference

Product characteristics
Flexible cover snap-on trunking
Cover joint
  • Cover joint, width 45 mm
General characteristics
Flexible cover snap-on DLP trunking, grey - 45 mm cover 50 x 180
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.