Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 758 04

Snap-on trunking - 3 compartment - 50 x 180 - with cover 45 mm - 2 m - grey

  • Pack (number of units) 8
  • Volume (dm3) 74.603
  • Weight (g) 15 200.00

Substitution references

No substitute reference

Product characteristics
Flexible cover snap-on trunking
3-compartment snap-on trunking
  • 50 x 180
  • Can take any Mosaic or Arteor wiring accessory
  • Includes:
    • 1 body with 3 compartments
    • 3 covers, width 45 mm
  • Length 2 m
General characteristics
Flexible cover snap-on DLP trunking, grey - 45 mm cover 50 x 180
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.