Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 757 79

Extra cover for flexible cover snap-on DLP trunking Black Edition - 45 mm width - 2 m length

  • Pack (number of units) 20
  • Volume (dm3) 81.031
  • Weight (g) 3 800.00

Substitution references

No substitute reference

Product characteristics
Extra cover
  • Black
  • Width 45 mm
  • Length 2 m
General characteristics
Flexible cover snap-on DLP trunking black edition – 45 mm cover 50 x 80 and 50 x 130
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.