Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 757 65

External angle for flexible cover snap-on DLP trunking Black Edition 50 x 80 mm - from 85° to 120°

External angle for flexible cover snap-on DLP trunking Black Edition 50 x 80 mm - from 85° to 120°

  • Pack (number of units) 10
  • Volume (dm3) 9.106
  • Weight (g) 580.00

Substitution references

No substitute reference

Product characteristics
Angles for flexible cover snap-on trunking ''Black edition''
  • 50 x 80
  • External angle, varies from 85° to 120°
General characteristics
Flexible cover snap-on DLP trunking black edition – 45 mm cover 50 x 80 and 50 x 130
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.