Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 757 29

Extra cover width 45 - for flexible cover snap-on DLP trunking - 2 m - antimicrobial

  • Pack (number of units) 20
  • Volume (dm3) 14.01
  • Weight (g) 3 900.00

Substitution references

No substitute reference

Product characteristics
Extra cover
  • Width 45 mm
  • Length 2 m
General characteristics
Accessories for antimicrobial flexible cover snap-on DLP trunking
  • The product contains a silver compound to prevent the growth of bacteria on the surface of the trunking
  • Particularly suitable for healthcare establishments, laboratories, food and beverage industry

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.