Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 757 19

External angle 85-120° - for 50x180 flexible cover snap-on DLP trunking - antimicrobial

  • Pack (number of units) 5
  • Volume (dm3) 6.81
  • Weight (g) 534.00

Substitution references

No substitute reference

Product characteristics
Angles
  • 50 x 180
  • External angle, varies from 85° to 120°
General characteristics
Antimicrobial flexible cover snap-on DLP trunking 50 x 180
  • The product contains a silver compound to prevent the growth of bacteria on the surface of the trunking
  • Particularly suitable for healthcare establishments, laboratories, food and beverage industry
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.