Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 757 00

Flexible cover snap-on DLP trunking - 1 compartment - 50x80 - with cover 45 mm - 2 m - antimicrobial

  • Pack (number of metres) 20
  • Volume (dm3) 82.782
  • Weight (g) 18 300.00

Substitution references

No substitute reference

Product characteristics
Flexible cover snap-on trunking
1-compartment trunking
  • 50 x 80
  • Can take any antimicrobial Mosaic wiring accessory
  • Includes:
    • 1 body
    • 1 cover, width 45 mm
  • Length: 2 m
General characteristics
Antimicrobial flexible cover snap-on DLP trunking 50 x 80 and 50 x 130
  • The product contains a silver compound to prevent the growth of bacteria on the surface of the trunking
  • Particularly suitable for healthcare establishments, laboratories, food and beverage industry
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.