Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 756 72

Flat junction 50x105/145-create a junction with flexible cover snap-on DLP trunking 50x80 mm-white

  • Pack (number of units) 5
  • Volume (dm3) 3.873
  • Weight (g) 252.00

Substitution references

No substitute reference

Product characteristics
Flat junctions
For 80 mm wide downward trunking
  • 50 x 105
  • Creates a junction with snap-on trunking 50 x 80 mm
General characteristics
Flexible cover snap-on DLP trunking - 45 mm cover 50 x 130 and 50 x 145 - routing sections and accessories
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.