Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 756 08

Extra cover width 45 - for flexible cover snap-on DLP trunking - 2 m - white

  • Pack (number of units) 20
  • Volume (dm3) 12.24
  • Weight (g) 4 000.00

Substitution references

No substitute reference

Product characteristics
Flexible cover snap-on trunking
Extra cover
  • Width 45 mm
  • Length 2 m
General characteristics
Flexible cover snap-on DLP trunking 45 mm cover 50 x 180 - routing sections and accessories
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.