Skip to main content
Logo print

Snap-on trunking 1 compartment white 50x105mm, length 2m

DLP LEGRAND

Snap-on trunking 1 compartment white 50x105mm, length 2m

REF. 075602 EAN. 3245060756024
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 105 mm
Depth 50 mm
Length 2000 mm
Number of covers 1
Covers supplied with the product Yes
Cover width 1 45 mm
Symmetric Yes
Construction type rectangular Yes
Material Plastic
Material quality Polyvinyl chloride (PVC)
Halogen free No
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003
Construction rear wall (inner side) Perforated
With protective foil Yes
Number of plug-in partitions 1
With duct connector No
Bottom perforation Yes
Mounting method cover Inner lying
With cable fixing clip No
Useful cross section 4098 mm²
Degree of protection (IP) IP40
Degree of impact strength (IK) IK07
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

Documentation

3 documents
Technical Sheet
F00886FR-04.pdf pdf (1.06 Mo)
Technical Sheet
F00886EN-06.pdf pdf (1 Mo)
Instruction Use
LE01018AB_02.pdf pdf (0.17 Mo)
2 documents
Catalogue Commercial Page
ex223001_1059.pdf pdf (0.13 Mo)
Catalogue Technical Page
ex223001_1066-1067.pdf pdf (0.17 Mo)
2 documents
PEP
LGRP-01604-V02.01-EN.pdf pdf (0.74 Mo)
PEP
LGRP-01604-V02.01-FR.pdf pdf (0.71 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details