Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 707 43

Box with glands Plexo IP55 antibact-2 gang-vert mounting-modular-Artic white

  • Pack (number of units) 1
  • Volume (dm3) 0.669
  • Weight (g) 134.00

Substitution references

No substitute reference

Product characteristics
Surface-mounting boxes with membrane glands
  • Equipped with removable membrane glands
  • Direct entry of cables (no need to be cut)
2 gang - 2 entries
  • No separation between compartments, in order to facilitate the cabling operations and to allow the installation of pre-wired socket outlets
  • White antimicrobial – vertical mounting
  • Contains a silver compound to prevent the growth of bacteria on the surface
General characteristics
Plexo™ - surface-mounting boxes and support frames IP 55
  • To be equipped with modular Plexo mechanisms
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.