Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 707 32

Push-button Plexo IP55 antibacterial - illuminated -10 A- modular - Artic white

  • Pack (number of units) 5
  • Volume (dm3) 1.296
  • Weight (g) 338.00

Substitution references

No substitute reference

Product characteristics
Push-buttons 10 A
  • IP 55 - IK 07
Illuminated N/O contact
  • Supplied with 230 V~ lamp
  • White antimicrobial
  • Contains a silver compound to prevent the growth of bacteria on the surface
General characteristics
Plexo™ mechanisms - switches, push-buttons and automatic switches IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
  • Automatic terminals
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.