Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 707 30

Push-button Plexo IP55 antibacterial-N/O contact-10 A - modular - Artic white

  • Pack (number of units) 5
  • Volume (dm3) 1.296
  • Weight (g) 323.00

Substitution references

No substitute reference

Product characteristics
Push-buttons 10 A
  • IP 55 - IK 07
N/O contact
  • White antimicrobial
  • Contains a silver compound to prevent the growth of bacteria on the surface
General characteristics
Plexo™ mechanisms - switches, push-buttons and automatic switches IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
  • Automatic terminals
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.