Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 707 24

TV-R-SAT socket Plexo IP55 antibacterial - modular-Artic white

  • Pack (number of units) 1
  • Volume (dm3) 0.68
  • Weight (g) 100.00

Substitution references

No substitute reference

Product characteristics
TV-R-SAT socket
  • For DVBT, Cablecast and satellite installation
  • UHD TV compatible
  • Class A shielded star socket LTE Ready (4G protected)
  • Recommended coaxial cable: 17 VATC
  • Star cabling (1 socket = 1 cable antenna, splitter or multiswitch)
  • Visual check of the connection
  • Meets EN 50083-4 and EN 50083-2 European directive
  • White antimicrobial
  • Contains a silver compound to prevent the growth of bacteria on the surface
General characteristics
Plexo™ mechanisms - prewired socket outlets, data, TV sockets and adaptors - IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.