Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 698 70

Socket outlet Plexo IP55 - Fr standard - 2P+E + shutters - flush mounting - white

  • Pack (number of units) 10
  • Volume (dm3) 5.108
  • Weight (g) 1 074.00

Substitution references

No substitute reference

Product characteristics
French standard socket outlets 16 A - 250 V~
  • IP 55 - IK 07
  • Automatic terminals
2P + E with shutters for child protection
  • White
General characteristics
Plexo™ - complete flush-mounting IP 55
  • Mechanisms supplied complete
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.