Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 698 61

Push-button Plexo IP55 - illuminated changeover - flush mounting - white

  • Pack (number of units) 5
  • Volume (dm3) 2.731
  • Weight (g) 561.00

Substitution references

No substitute reference

Product characteristics
Push-buttons 10 A - 250 V~
  • IP 55 - IK 07
  • Automatic terminals
Illuminated changeover push-button
  • (N/O + N/C contact)
  • Supplied with 230 V~ lamp
  • White
General characteristics
Plexo™ - complete flush-mounting IP 55
  • Mechanisms supplied complete
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.