Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 697 50

Socket outlet Plexo IP55 - BS - 13 A - 2P+E unswitched + two-way switch - surface mounting - grey

  • Pack (number of units) 5
  • Volume (dm3) 6.146
  • Weight (g) 1 402.00

Substitution references

No substitute reference

Product characteristics
Socket outlets
  • Grey
British standard 13 A – 250 V~
  • 2P+E unswitched + two-way switch
General characteristics
Plexo™ - complete surface-mounting IP 55
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.