Movement detector Plexo IP55 - detection angle 360° - surface mounting - grey
- Energy efficiency solution
- Pack (number of units) 1
- Volume (dm3) 0.931
- Weight (g) 218.00
PIR IP 55 wall or ceiling-mounting motion sensors, 360°
- With directional head, range Ø8 m
- Fix directly to ceiling or wall (min. height: 1.70 m)
- 3-wire with neutral
- Light level threshold: 1 to 1000 lux
- Adjustable time delay: 12 s to 16 min
- Standby consumption: 0.9 W
- Optimum distance between 2 sensors: 6 m
- Grey
- Automatic on/off
- Manual adjustment of light level threshold and time delay via potentiometer
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.