Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 697 31

Socket outlet Plexo IP55 - Fr standard - 16 A - 2P+E shutters -surface mounting -grey

  • Pack (number of units) 10
  • Volume (dm3) 5.253
  • Weight (g) 1 390.00

Substitution references

No substitute reference

Product characteristics
Socket outlets
  • Grey
French standard 16 A – 250 V~
  • 2P+E with shutters for child protection, automatic terminals
General characteristics
Plexo™ - complete surface-mounting IP 55
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.