Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 696 72

Surface mounting box Plexo IP55 - 2 gang horizontal - with membrane glands - grey

  • Pack (number of units) 5
  • Volume (dm3) 4.663
  • Weight (g) 750.00

Substitution references

No substitute reference

Product characteristics
Surface-mounting boxes with membrane glands
  • Equipped with removable membrane glands
  • Direct entry of cables (no need to be cut)
2 gang - 2 entries
  • No separation between compartments, in order to facilitate the cabling operations and to allow the installation of pre-wired socket outlets
  • Grey - horizontal mounting
General characteristics
Plexo™ - surface-mounting boxes and support frames IP 55
  • To be equipped with modular Plexo mechanisms
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.