Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 696 39

Socket outlet Plexo IP55 - German standard - 2P+E automatic terminals-modular-white

  • Pack (number of units) 10
  • Volume (dm3) 2.592
  • Weight (g) 683.00

Substitution references

No substitute reference

Product characteristics
German standard socket outlets 16 A - 250 V~
  • With earth lateral contact
2P+E screw terminals
  • White
General characteristics
Plexo™ mechanisms - controls and socket outlets IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.