CAT. N° 0 696 13
Switch Plexo IP55 - illuminated 2-way - 10 AX 250 V~ - modular - white
- Pack (number of units) 5
- Volume (dm3) 1.296
- Weight (g) 342.00
Product characteristics
Switches 10 AX - 250 V~- IP 55 - IK 07
- Supplied with 230 V~ lamp
- White
General characteristics
Plexo™ mechanisms - switches, push-buttons and automatic switches IP 55- Mechanisms supplied with cover plate
- Installation with surface-mounting boxes or flush-mounting support frames
- Automatic terminals
![]() |
|
---|---|
![]() |
![]() |
|
---|---|
![]() |
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.