Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 695 77

Socket outlet prewired Plexo IP55-German standard-2x2P+E vertical-modular-grey

  • Pack (number of units) 5
  • Volume (dm3) 2.77
  • Weight (g) 687.00

Substitution references

No substitute reference

Product characteristics
Prewired German standard socket outlets 16 A - 250 V~
  • Automatic terminals
  • One piece mechanism, only one connection required
  • For two or three gang surface-mounting boxes or flush-mounting supports
2 x 2P+E vertical
  • Grey
General characteristics
Plexo™ mechanisms - prewired socket outlets, data, TV sockets and adaptors - IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.