Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 695 59

RJ 45 socket Plexo - category 6 A FTP - IP55 - IK07 - grey/white

New
  • Pack (number of units) 5
  • Volume (dm3) 1.296
  • Weight (g) 498.00

Substitution references

No substitute reference

Product characteristics
RJ 45 data sockets
  • IP 55 with closed shutter IK 07
Cat. 6A STP
  • Grey
General characteristics
Plexo™ mechanisms - prewired socket outlets, data, TV sockets and adaptors - IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.