Skip to main content
Logo print

RJ 45 socket Plexo category 6A STP IP55 with closed shutter IK07 grey mechanism

Plexo™ LEGRAND

RJ 45 socket Plexo category 6A STP IP55 with closed shutter IK07 grey mechanism

REF. 069559L EAN. 3414971878921
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Surface mounting Yes
Flush-mounted installation Yes
Duct installation No
Floor box/subfloor mounted No
Type of fastening Screwing
Assembly arrangement Basic element with central cover plate
Type of connector 2x RJ45 8(8)
With buses/couplings Yes
Suitable for number of connectors 1
Category 6A (IEC)
Colour Grey
RAL-number 7046
Connection type Insulation displacement connector
Shielded buses Yes
Shielded housing No
Separate earthing connection No
With label space Yes
Separate strain relief No
Mounting method shielding connection None
Outlet direction Straight
With dust cover Yes
With terminal resistor No
Degree of protection (IP) IP55
Mechanical coding Yes
Colour coding Yes
Device width 70.5 mm
Device height 70.5 mm
Device depth 44.75 mm
Degree of impact strength (IK) IK08
Operating / setting temperature -5-35 °C
Storage temperature -25-60 °C
Terminal marking indication Yes
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted/recessed mounted
Cable support Not applicable

Documentation

3 documents
Technical Sheet
F03585FR-00.pdf pdf (1.88 Mo)
Technical Sheet
F03585EN-00.pdf pdf (1.89 Mo)
Instruction Use
LE11720AA_2.pdf pdf (2.24 Mo)
2 documents
Catalogue Commercial Page
ex223001_0794.pdf pdf (0.11 Mo)
Catalogue Commercial Page
ex223001_0982.pdf pdf (0.08 Mo)
1 document
3D Autocad
3D_LG-069559L.stp ifc (1.36 Mo)
2 documents
PEP
LGRP-01403-V01.01-EN.PDF pdf (0.63 Mo)
PEP
LGRP-01403-V01.01-FR.pdf pdf (0.65 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details
You can only compare 4 products, you must remove 1 to add this one
Details