Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 695 56

RJ 45 socket Plexo - category 5e UTP - IP55 closed flap - IK07 - grey/white

  • Pack (number of units) 1
  • Volume (dm3) 0.32
  • Weight (g) 74.00

Substitution references

No substitute reference

Product characteristics
Cat. 5e Plexo RJ 45 sockets - IP 55 closed flap IK 07
RJ 45 sockets
  • Protection against water, dust
  • For industrial sites
  • Grey
  • UTP socket
General characteristics
Legrand cabling system, LCS³ cat. 5e - RJ 45 sockets (Arteor, Soliroc and Plexo) and other connectors
  • Can be integrated in any supports
  • Equipped with connectors with quick toolless connection
  • Take single-core cables from AWG 22 up to AWG 26, and AWG 26 multicore cables
  • T568A and B marking with colour codes
  • Compliant with ISO/IEC 11 801, EN 50173 and ANSI/TIA 568 standards
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.