Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 695 55

Socket outlet Plexo IP55-Fr standard-2P+E automatic opening of flap-modular-grey

  • Pack (number of units) 5
  • Volume (dm3) 1.39
  • Weight (g) 336.00

Substitution references

No substitute reference

Product characteristics
French standard socket outlets 16 A - 250 V~
2P+E with flap-automatic terminals
  • Automatic opening of the flap
  • Grey
General characteristics
Plexo™ mechanisms - controls and socket outlets IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.