Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 695 35

Key operated switch Plexo IP55-3 A-250 V~- 3 positions ''I-O-II''-modular-grey

  • Pack (number of units) 1
  • Volume (dm3) 0.68
  • Weight (g) 120.00

Substitution references

No substitute reference

Product characteristics
Key-operated switches 3 A - 250 V~
  • Supplied with RONIS key n° 455
  • Key removable in all position
  • 2 N/O contacts
3 positions marked ''I – 0 – II''
  • Grey
General characteristics
Plexo™ mechanisms - controls and socket outlets IP 55
  • Mechanisms supplied with cover plate
  • Installation with surface-mounting boxes or flush-mounting support frames
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.